Destaco Logo

SLKT-174V - Viton Bottom Air Port Manifold Seal Kit

Visit Product Series:

Rotary Accessories

Unit View

Dimensions / Applications

  • Weight (lb)0.13

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeManifold Seal Kit - Viton
  • BrandRobohand
  • Product TypeBottom Air Port Manifold Seal Kit - Viton
  • Series Used OnRR
  • Spindle Included?No
  • Used With Model/SeriesRR-18|