Destaco Logo

TBC-45-00 - Tbc - Mid Flange Clamp Mount (45mm)

Unit View

Dimensions / Applications

  • Weight (lb)1.7

Technical Details

  • Maximum Static Clamp Load (ft lb)350
  • Supplied?No
  • Tube Size45B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeMount, Mid Flange
  • Spindle Included?No