
Unit View
Dimensions / Applications
- Weight (lb)2.0
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)550.0
- Supplied?No
- Tube Size60B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeTransition Bracket Clamp
- Spindle Included?No
Related Products
Flange Mounts
TBC-60-60 - Trans Bracket Clamp 60mm To 60mm
Transition Brackets Blocks
M-45B-10E-M - Cross Clamp 45B X 10E
Transition Brackets Blocks
M-60B-15E-M - Cross Clamp - 60B X 1-1/2 inch Round
609 Series
609-B - 609 with Straight Base