Destaco Logo
Default Image

TP-150 - Basic Automatic

Visit Product Series:

Automatic Tool Changers-QC-TP

Unit View

Dimensions / Applications

  • Weight (lb)2.2

Technical Details

  • Max Moment (in-lb)1900
  • ConfigurationTool Adaptor
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeToolchanger
  • Spindle Included?No