Destaco Logo
Default Image

Unit View

Dimensions / Applications

  • Length (in)2.0
  • Weight (lb)0.2
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeVacuum Arm
  • Spindle Included?No
  • Used With Model/SeriesMicrotooling I Structure
Related Products