
CAM DRIVEN ANGULAR GRIPPERS - RA

Unit View
Dimensions / Applications
- Length (in)4.54
- Weight (lb)4.6
Technical Details
- Accuracy (±in)0.005
- Cylinder Bore (in)2.5
- Displacement (in³)1.32
- Grip Force (lbf)180
- Maximum Finger Length (in)6
Product Information
- AccessoriesSLKT-119|SLKT-119V|CABL-010|CABL-013|OHSN-017|OHSP-017|OHSP-011|OHSN-011|OFSV-005|OFSV-002
- BrandRobohand
- Handle ColorRed
- Product TypeAngular Pneumatic Gripper
- Spindle Included?No
Related Products
RA-CAM Series
RA-8M-V - Angular Pneumatic Gripper
RA-CAM Series
RA-8 - Angular Gripper