
MODULAR ROBOT TOOL CHANGERS – RQC & RTP 400, 800, 1200 & 2400 SERIES

Visit Product Series:
Automatic Tool Changers-RQC-RTPUnit View
Dimensions / Applications
- Weight (lb)4.2
- Product ApplicationCOUPLING
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeTooling Adapter Module
- Spindle Included?No
Related Products
RQC / RTP Series
RTP-1200-0-0-E19-0 - Tooling Adapter Module
RQC / RTP Series
RTP-1200-0-St-G19-0
RQC / RTP Series
RTP-1200-0-0-2E19-0 - TOOLING ADAPTER MODULE, SIDE-C = 2E19
RQC / RTP Series
RTP-200-0-G19-0-0 - Tooling Adapter Module
RQC / RTP Series
RTP-800-0-0-G19-0 - Tool Changer Range RTP
RQC / RTP Series
RTP-1200-0-PP-0-0 - Tooling Adapter Module
RQC / RTP Series
RTP-400-0-X069-G19-0 - Tooling Adapter Module
RQC / RTP Series
RTP-1200-FT-0-G19-0 - Toolside Changer Plate
RQC / RTP Series
RTP-1200-FN-0-0-0 - Tooling Adapter Module, Side-A = Fn
RQC / RTP Series
RTP-1200-0-0-E19-0 - Tooling Adapter Module
RQC / RTP Series
RTP-1200-0-St-G19-0