
MODULAR ROBOT TOOL CHANGERS – RQC & RTP 400, 800, 1200 & 2400 SERIES

Visit Product Series:
Automatic Tool Changers-RQC-RTPUnit View
Dimensions / Applications
- Weight (lb)2.4
- Product ApplicationCOUPLING
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeTooling Adapter Module
- Spindle Included?No
Related Products
RQC / RTP Series
RTP-400-0-0-E19-X053 - RQC Tool ChangerTool Plate
RQC / RTP Series
RTP-400-X022-0-E19-0 - Tool Changer Range RTP
RQC / RTP Series
RTP-400-0-VN-0-0 - Tooling Adapter Module
RQC / RTP Series
RTP-400-0-FN-0-0 - TOOLING ADAPTER MODULE, SIDE-B = FN
RQC / RTP Series
RTP-400-FN-0-0-0 - Tooling Adapter Module, Side-A = Fn
RQC / RTP Series
RTP-400-0-E19-0-0 - TOOLING ADAPTER MODULE, SIDE-B = E19
RQC / RTP Series
RTP-400-0-0-E19-X053 - RQC Tool ChangerTool Plate
RQC / RTP Series
RTP-400-X022-0-E19-0 - Tool Changer Range RTP