Destaco Logo

BALL-RAIL SLIDES WITH UP-TOP 8 POSITION SENSING CAPABILITY – DLM SERIES

Default Image

DLM-09M-75-75 - Mini Ball Rail Slide 9Mm X 75Mm Stroke

Visit Product Series:

Ball-Rail Slides-DLM

Unit View

Dimensions / Applications

  • Length (in)7.24
  • Weight (lb)1.78
  • Width (in)1.26 in
  • Product ApplicationPOSITIONING

Technical Details

  • Stroke (in)3
  • Thrust Force (lbf)31
  • Supplied?No

Product Information

  • AccessoriesOHSP-017|OHSN-017|OHSP-011|OHSN-011|CABL-010|CABL-013
  • BrandRobohand
  • Product TypeMini Ball Rail Linear Slide
  • Spindle Included?No