Destaco Logo

BODYBUILDERâ„¢ ACCESSORY MOUNTS FOR CLAMPS & PIN LOCATORS

Default Image

TPMS-90-10R-34 - SPACER - W/AIR PORTS

Unit View

Dimensions / Applications

  • Length (in)5.43
  • Weight (lb)4.2

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeBodyBuilder Accessory Mounting Bracket
  • Spindle Included?No