
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)40.24
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-1025-0 - Boom 30mm x 1025mm Long
Extrusions
B-30-1020-0 - Boom 30mm X 1020mm
Extrusions
B-30-1145-0 - Boom 30mm x 1145mm
Extrusions
B-30-1130-0 - Boom, 30mm x 1130mm Long