
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)40.94
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-1030-0 - Boom 30mm x 1030mm Long
Extrusions
B-30-940-0 - Boom
Extrusions
B-30-1095-0 - Boom, 30mm X 1095mm
Extrusions
B-30-1130-0 - Boom, 30mm x 1130mm Long
Extrusions
B-30-835-0 - Boom 30mm X 835mm, No Seals
Extrusions
B-30-985-0 - Boom 30mm x 985mm Long
Extrusions
B-30-735-0 - Boom, 30mm X 735mm Long
Extrusions
B-30-845-0 - Boom 30mm X 840mm
Extrusions
B-30-915-0 - Boom 30mm X 915mm
Extrusions
B-30-1030-0 - Boom 30mm x 1030mm Long
Extrusions
B-30-940-0 - Boom