
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)45.28
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-1155-0 - Boom 30mm X 1155mm
Extrusions
B-30-115-0 - Boom 30mm X 115mm
Extrusions
B-30-1250-0 - Boom 30mm X 1250mm Long
Extrusions
B-30-1350-0 - 30mm EXTRUSION
Extrusions
B-30-1290-0 - Boom 30mm X 1290mm
Extrusions
B-30-1130-0 - Boom, 30mm x 1130mm Long
Extrusions
B-30-1030-0 - Boom 30mm x 1030mm Long
Extrusions
B-30-1020-0 - Boom 30mm X 1020mm
Extrusions
B-30-1105-0 - Boom 30mm X 1105mm
Extrusions
B-30-1220-0 - Boom 30mm X 1220mm
Extrusions
B-30-1155-0 - Boom 30mm X 1155mm
Extrusions
B-30-115-0 - Boom 30mm X 115mm