
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)5.51
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-130-0 - Boom 30mm X 130mm
Extrusions
B-30-160-0 - Boom 30mm X 160mm, No Seals
Extrusions
B-30-75-0 - Boom 30mm X 75mm Long
Extrusions
B-30-170-0 - Boom 30mm X 170mm
Extrusions
B-30-120-0 - Boom 30mm X 120mm Long
Extrusions
B-30-200-0 - OCTAGANAL Boom 30mm L 200mm
Extrusions
B-30-65-0 - Boom 30mm X 65mm Long
Extrusions
B-30-145-0 - Boom 30mm X 145mm
Extrusions
B-30-280-0 - 30mm Boom x 280mm Long
Extrusions
B-30-130-0 - Boom 30mm X 130mm
Extrusions
B-30-160-0 - Boom 30mm X 160mm, No Seals