
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)78.74
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-3000-0 - Boom 30mm X 3000mmNo Seal
Extrusions
B-30-1000-0 - Boom 30mm X 1000mmNo Seal
Extrusions
B-30-985-0 - Boom 30mm x 985mm Long
Extrusions
B-30-200-0 - OCTAGANAL Boom 30mm L 200mm