
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)11.42
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-280-0 - 30mm Boom x 280mm Long
Extrusions
B-30-340-0 - Boom 30mm X 340mm
Extrusions
B-30-390-0 - Boom 30mm X 390mm
Extrusions
B-30-260-0 - Boom 30mm X 260mm, No Seals
Extrusions
B-30-1030-0 - Boom 30mm x 1030mm Long
Extrusions
B-30-940-0 - Boom
Extrusions
B-30-670-0 - Boom 30mm X 670mm
Extrusions
B-30-250-0 - Boom 30mm x 250mm