
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)14.76
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-75-0 - Boom 30mm X 75mm Long
Extrusions
B-30-210-0 - Boom 30mm X 210mm, No Seal
Extrusions
B-30-635-0 - Boom 30mm X 635mm
Extrusions
B-30-400-0 - OCTAGONAL Boom 30mm L400mm
Extrusions
B-60-375-0 - Boom 60mm X 375mm, No Seals
Extrusions
B-30-558-0 - Boom 30mm X 558mm Long
Extrusions
B-30-575-0 - Boom 30mm x 575mm Long
Extrusions
B-30-340-0 - Boom 30mm X 340mm
Extrusions
B-30-195-0 - Boom 30mm X 195mm
Extrusions
B-30-2100-0 - EXTRUSION, 30mm X 2100mm
Extrusions
B-30-75-0 - Boom 30mm X 75mm Long
Extrusions
B-30-210-0 - Boom 30mm X 210mm, No Seal