
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)15.94
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-400-0 - OCTAGONAL Boom 30mm L400mm
Extrusions
B-30-840-0 - Boom 30mm X 840mm
Extrusions
B-30-815-0 - Boom 30mm X 815mm, No Seals
Extrusions
B-60-405-0 - Boom 60mm X 405mm, No Seals