
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)16.73
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-475-0 - Boom 30mm X 475mm
Extrusions
B-60-425-0 - Boom 60mm x 425mm No Seals
Extrusions
B-30-325-0 - Boom 30mm x 325mm No Seals
Extrusions
B-30-125-0 - Boom 30mm X 125mm