
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)18.90
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-720-0 - Boom 30mm X 720mm
Extrusions
B-60-480-0 - Boom 60mm X 480mm
Extrusions
B-30-110-0 - Boom 30mm x 110mm Long
Extrusions
B-30-200-0 - OCTAGANAL Boom 30mm L 200mm
Extrusions
B-30-470-0 - Boom 30mm X 470mm
Extrusions
B-30-120-0 - Boom 30mm X 120mm Long
Extrusions
B-30-65-0 - Boom 30mm X 65mm Long
Extrusions
B-30-400-0 - OCTAGONAL Boom 30mm L400mm
Extrusions
B-30-460-0 - Boom 30mm x 460mm Long
Extrusions
B-30-1105-0 - Boom 30mm X 1105mm
Extrusions
B-30-720-0 - Boom 30mm X 720mm
Extrusions
B-60-480-0 - Boom 60mm X 480mm