
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)19.29
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-820-0 - Boom 30mm x 820mm Long
Extrusions
B-30-395-0 - Boom 30mm x 395mm
Extrusions
B-60-490-0 - Boom 60mm X 490mm
Extrusions
B-30-845-0 - Boom 30mm X 840mm