
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)20.28
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-485-0 - Extrusion; 30mm X 485mm
Extrusions
B-30-575-0 - Boom 30mm x 575mm Long
Extrusions
B-30-655-0 - Boom 30mm X 655mm
Extrusions
B-30-535-0 - Boom, 30mm x 535mm
Extrusions
B-30-615-0 - Boom 30mm X 615mm
Extrusions
B-30-545-0 - Boom 30mm x 545mm Long
Extrusions
B-30-465-0 - Boom 30mm x 465mm Long
Extrusions
B-30-445-0 - Boom 30mm x 445mm Long
Extrusions
B-30-635-0 - Boom 30mm X 635mm
Extrusions
B-30-835-0 - Boom 30mm X 835mm, No Seals
Extrusions
B-30-485-0 - Extrusion; 30mm X 485mm
Extrusions
B-30-575-0 - Boom 30mm x 575mm Long