
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)26.57
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-635-0 - Boom 30mm X 635mm
Extrusions
B-30-735-0 - Boom, 30mm X 735mm Long
Extrusions
B-30-725-0 - Boom 30mm X 725mm
Extrusions
B-30-775-0 - Boom 30mm X 775mm Long
Extrusions
B-30-575-0 - Boom 30mm x 575mm Long
Extrusions
B-30-835-0 - Boom 30mm X 835mm, No Seals
Extrusions
B-30-685-0 - Boom 30mm x 685mm Long
Extrusions
B-30-655-0 - Boom 30mm X 655mm
Extrusions
B-30-615-0 - Boom 30mm X 615mm
Extrusions
B-30-815-0 - Boom 30mm X 815mm, No Seals
Extrusions
B-30-635-0 - Boom 30mm X 635mm
Extrusions
B-30-735-0 - Boom, 30mm X 735mm Long