
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)34.65
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-840-0 - Boom 30mm X 840mm
Extrusions
B-30-810-0 - Boom 30mm X 810mm, No Seals
Extrusions
B-30-860-0 - Boom 30mm X 860mm
Extrusions
B-30-670-0 - Boom 30mm X 670mm