
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)66.93
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-1500-0 - Boom 45mm x 1500mm Long
Extrusions
B-45-1600-0 - Boom 45mm X 1600mm Long
Extrusions
B-45-1400-0 - Boom 45mm X 1400mm Long
Extrusions
B-45-1750-0 - Boom 45mm x 1750mm Long
Extrusions
B-45-160-0 - Boom 45mm x 160mm Long
Extrusions
B-45-1800-0 - Boom 45mm x 1800mm Long
Extrusions
B-45-430-0 - Boom 45mm x 430mm Long
Extrusions
B-45-1200-0 - Boom 45mm X 1200mm Long
Extrusions
B-45-400-0 - OCTAGONAL Boom 45mm L 400mm
Extrusions
B-45-1250-0 - Boom 45mm X 1250mm
Extrusions
B-45-1500-0 - Boom 45mm x 1500mm Long
Extrusions
B-45-1600-0 - Boom 45mm X 1600mm Long