
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)9.25
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-210-0 - Boom 45mm x 210mm Long
Extrusions
B-45-245-0 - Boom 45mm x 245mm Long
Extrusions
B-45-225-0 - Boom45mm x 225mm Long
Extrusions
B-45-2100-0 - Boom 45mm x 2100mm Long
Extrusions
B-45-285-0 - Boom 45mm x 285mm Long
Extrusions
B-45-250-0 - OCTAGONAL Boom 45mm L 250mm
Extrusions
B-45-220-0 - Boom 45mm x 220mm Long
Extrusions
B-45-215-0 - Boom 45mm x 215mm Long
Extrusions
B-45-275-0 - Boom 45mm X 275mm
Extrusions
B-45-160-0 - Boom 45mm x 160mm Long
Extrusions
B-45-210-0 - Boom 45mm x 210mm Long
Extrusions
B-45-245-0 - Boom 45mm x 245mm Long