
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)10.04
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-1025-0 - Boom 45mm X 1025mm Long
Extrusions
B-90-2550-0 - Boom 90mm x 2550mm Long
Extrusions
B-30-255-0 - Boom 30mm X 255mm Long
Extrusions
B-60-255-0 - Boom 60mm x 255mm Long
Extrusions
B-45-245-0 - Boom 45mm x 245mm Long
Extrusions
B-45-1480-0 - Boom45mm x1480mmLong
Extrusions
B-45-2100-0 - Boom 45mm x 2100mm Long
Extrusions
B-45-1130-0 - Boom 45mmx1130mm Long
Extrusions
B-45-1460-0 - Boom 45mm x 1460mm Long
Extrusions
B-45-975-0 - Boom 45mm x 975mm Long
Extrusions
B-45-1025-0 - Boom 45mm X 1025mm Long
Extrusions
B-90-2550-0 - Boom 90mm x 2550mm Long