
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)15.94
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-400-0 - OCTAGONAL Boom 45mm L 400mm
Extrusions
B-45-340-0 - Boom 45mm x 340mm Long
Extrusions
B-45-815-0 - Boom 45mm x 815mm Long
Extrusions
B-45-840-0 - Boom, 45mm X 840mm Long
Extrusions
B-45-445-0 - Boom 45mm X 445mm Long
Extrusions
B-45-735-0 - Boom, 45mm X 735mm Long
Extrusions
B-45-565-0 - Boom 45mm x 565mm Long
Extrusions
B-45-415-0 - Boom 45mm x 415mm Long
Extrusions
B-45-395-0 - Boom 45mm x 395mm Long
Extrusions
B-45-975-0 - Boom 45mm x 975mm Long
Extrusions
B-45-400-0 - OCTAGONAL Boom 45mm L 400mm
Extrusions
B-45-340-0 - Boom 45mm x 340mm Long