
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)16.54
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-455-0 - Boom 45mm x 455mm Long
Extrusions
B-45-430-0 - Boom 45mm x 430mm Long
Extrusions
B-45-445-0 - Boom 45mm X 445mm Long
Extrusions
B-45-400-0 - OCTAGONAL Boom 45mm L 400mm
Extrusions
B-45-485-0 - Boom 45mm x 485mm Long
Extrusions
B-45-450-0 - Boom 45mm X 450mm Long
Extrusions
B-45-605-0 - Boom 45mm x 605mm Long
Extrusions
B-45-460-0 - Boom 45mm x 460mm Long
Extrusions
B-45-440-0 - Boom 45mm x 440mm Long
Extrusions
B-45-565-0 - Boom 45mm x 565mm Long
Extrusions
B-45-455-0 - Boom 45mm x 455mm Long
Extrusions
B-45-430-0 - Boom 45mm x 430mm Long