
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)18.90
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-720-0 - Boom 45mm X 720mm Long
Extrusions
B-45-1080-0 - Boom 45mm X 1080mm Long
Extrusions
B-45-200-0 - Boom 45mm X 200mm Long
Extrusions
B-45-110-0 - Boom 45mm x 110mm Long
Extrusions
B-45-280-0 - Boom 45mm x 280mm Long
Extrusions
B-45-470-0 - Boom 45mm x 470mm Long
Extrusions
B-45-605-0 - Boom 45mm x 605mm Long
Extrusions
B-45-550-0 - Boom 45mm X 550mm Long
Extrusions
B-45-440-0 - Boom 45mm x 440mm Long
Extrusions
B-45-400-0 - OCTAGONAL Boom 45mm L 400mm
Extrusions
B-45-720-0 - Boom 45mm X 720mm Long
Extrusions
B-45-1080-0 - Boom 45mm X 1080mm Long