
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)19.29
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-395-0 - Boom 45mm x 395mm Long
Extrusions
B-45-820-0 - Boom 45mm x 820mm Long
Extrusions
B-45-1045-0 - Boom 45mm x 1045mm Long
Extrusions
B-45-1175-0 - Boom 45mm x 1175mm Long
Extrusions
B-45-340-0 - Boom 45mm x 340mm Long
Extrusions
B-45-925-0 - Boom 45mm x 925mm Long
Extrusions
B-45-975-0 - Boom 45mm x 975mm Long
Extrusions
B-45-595-0 - Boom 45mm X 595mm Long
Extrusions
B-45-615-0 - Boom 45mm x 615mm Long
Extrusions
B-45-1130-0 - Boom 45mmx1130mm Long
Extrusions
B-45-395-0 - Boom 45mm x 395mm Long
Extrusions
B-45-820-0 - Boom 45mm x 820mm Long