
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)25.98
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-620-0 - Boom 45mm x 620mm Long
Extrusions
B-45-650-0 - Boom 45mm x 650mm Long
Extrusions
B-45-680-0 - Boom 45mm X 680mm Long
Extrusions
B-45-430-0 - Boom 45mm x 430mm Long
Extrusions
B-60-660-0 - Boom 60mm X 660mm
Extrusions
B-45-570-0 - Boom 45mm x 570mm Long
Extrusions
B-45-770-0 - Boom45mm x 770mm Long
Extrusions
B-45-1250-0 - Boom 45mm X 1250mm
Extrusions
B-45-750-0 - Boom 45mm x 750mm Long
Extrusions
B-45-280-0 - Boom 45mm x 280mm Long
Extrusions
B-45-620-0 - Boom 45mm x 620mm Long
Extrusions
B-45-650-0 - Boom 45mm x 650mm Long