
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)28.54
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-735-0 - Boom, 45mm X 735mm Long
Extrusions
B-45-675-0 - Boom 45mm x 675mm Long
Extrusions
B-45-715-0 - Boom 45mm x 715mm Long
Extrusions
B-45-745-0 - Boom, 45mm X 745mm