
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)29.13
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-1090-0 - Boom 45mm X 1090mm Long
Extrusions
B-60-740-0 - Boom 60mm X 740mm, No Seals
Extrusions
B-45-1130-0 - Boom 45mmx1130mm Long
Extrusions
B-45-745-0 - Boom, 45mm X 745mm
Extrusions
B-45-970-0 - Boom 45mm X 970mm Long
Extrusions
B-45-810-0 - Boom, 45mm X 810mm Long
Extrusions
B-45-975-0 - Boom 45mm x 975mm Long
Extrusions
B-45-735-0 - Boom, 45mm X 735mm Long
Extrusions
B-45-815-0 - Boom 45mm x 815mm Long
Extrusions
B-45-940-0 - Boom45mm x 940mmLong
Extrusions
B-45-1090-0 - Boom 45mm X 1090mm Long
Extrusions
B-60-740-0 - Boom 60mm X 740mm, No Seals