
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)36.22
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-940-0 - Boom45mm x 940mmLong
Extrusions
B-45-925-0 - Boom 45mm x 925mm Long
Extrusions
B-45-810-0 - Boom, 45mm X 810mm Long
Extrusions
B-45-860-0 - Boom 45mm X 860mm
Extrusions
B-45-975-0 - Boom 45mm x 975mm Long
Extrusions
B-45-735-0 - Boom, 45mm X 735mm Long
Extrusions
B-45-970-0 - Boom 45mm X 970mm Long
Extrusions
B-45-815-0 - Boom 45mm x 815mm Long
Extrusions
B-45-1010-0 - Boom 45mm x 1010mm Long
Extrusions
B-45-790-0 - Boom 45mm X 790mm Long
Extrusions
B-45-940-0 - Boom45mm x 940mmLong
Extrusions
B-45-925-0 - Boom 45mm x 925mm Long