
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)37.40
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-430-0 - Boom 45mm x 430mm Long
Extrusions
B-45-1050-0 - Boom 45mm x 1050mm Long
Extrusions
B-45-840-0 - Boom, 45mm X 840mm Long
Extrusions
B-45-1055-0 - Boom 45mm x 1055mm Long
Extrusions
B-45-1250-0 - Boom 45mm X 1250mm
Extrusions
B-45-940-0 - Boom45mm x 940mmLong
Extrusions
B-45-820-0 - Boom 45mm x 820mm Long
Extrusions
B-45-970-0 - Boom 45mm X 970mm Long
Extrusions
B-45-850-0 - Boom 45mm X 850mm
Extrusions
B-45-1400-0 - Boom 45mm X 1400mm Long
Extrusions
B-45-430-0 - Boom 45mm x 430mm Long
Extrusions
B-45-1050-0 - Boom 45mm x 1050mm Long