
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)47.64
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1220-0 - Boom 60mm X 1220mm
Extrusions
B-60-1320-0 - Boom 60mm X 1320mm
Extrusions
B-60-1225-0 - Boom 60mm X 1225mm
Extrusions
B-60-1170-0 - Boom 60mm X 1170mm
Extrusions
B-60-1025-0 - Boom 60mm X 1025mm
Extrusions
B-60-1120-0 - 60mm Extrusion
Extrusions
B-60-1310-0 - Boom, 60mm x 1310mm Long
Extrusions
B-60-1145-0 - Boom 60mm X 1145mm
Extrusions
B-60-1115-0 - Boom 60mm X 1115mm
Extrusions
B-60-1220-0 - Boom 60mm X 1220mm
Extrusions
B-60-1320-0 - Boom 60mm X 1320mm