
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)50.39
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1020-0 - Boom 60mm X 1020mm
Extrusions
B-60-1170-0 - Boom 60mm X 1170mm
Extrusions
B-60-1240-0 - Boom 60mm X 1240mmNo Seal
Extrusions
B-60-890-0 - Boom 60mm X 890mm, No Seals
Extrusions
B-60-790-0 - Boom 60mm X 790mm
Extrusions
B-60-810-0 - Boom 60mm X 810mm
Extrusions
B-60-1025-0 - Boom 60mm X 1025mm
Extrusions
B-60-1140-0 - Boom 60mm X 1140mmNo Seals
Extrusions
B-60-1110-0 - Boom 60mm X 1110mm
Extrusions
B-60-1020-0 - Boom 60mm X 1020mm
Extrusions
B-60-1170-0 - Boom 60mm X 1170mm