
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)56.30
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1435-0 - Boom 60mm X 1435mm Long
Extrusions
B-60-1420-0 - Boom 60mm x 1420mm
Extrusions
B-60-1170-0 - Boom 60mm X 1170mm
Extrusions
B-60-1425-0 - Boom 60mm x 1425mm
Extrusions
B-60-1180-0 - Boom 60mm X 1180mm
Extrusions
B-60-1380-0 - Boom 60mm x 1380mm
Extrusions
B-60-1160-0 - Boom 60mm X 1160mm Long
Extrusions
B-60-1335-0 - Boom 60mm X 1335mm
Extrusions
B-60-1305-0 - Boom60mmx1305mmLong
Extrusions
B-60-1485-0 - Boom60mmx1485mmLong
Extrusions
B-60-1435-0 - Boom 60mm X 1435mm Long
Extrusions
B-60-1420-0 - Boom 60mm x 1420mm