
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)58.07
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1485-0 - Boom60mmx1485mmLong
Extrusions
B-60-1425-0 - Boom 60mm x 1425mm
Extrusions
B-60-1175-0 - Boom 60mm X 1175mm
Extrusions
B-60-1454-0 - Boom 60mm X 1454mm Long
Extrusions
B-60-1185-0 - Boom 60mm X 1185mm
Extrusions
B-60-1435-0 - Boom 60mm X 1435mm Long
Extrusions
B-60-1165-0 - Boom60mm x 1165mm Long
Extrusions
B-60-1145-0 - Boom 60mm X 1145mm
Extrusions
B-60-1415-0 - Boom 60mm X 1415mm Long
Extrusions
B-60-1485-0 - Boom60mmx1485mmLong