
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)65.94
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1550-0 - 60mm X 1550mm Boom
Extrusions
B-60-1560-0 - Boom 60mm X 1560mm Long
Extrusions
B-60-1575-0 - Boom 60mm X 1575mm
Extrusions
B-60-1750-0 - Boom 60mm X 1750mm Long