
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)7.09
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-200-0 - OCTAGANAL Boom 60mm L 200mm
Extrusions
B-60-165-0 - Boom 60mm X 165mm Long
Extrusions
B-60-170-0 - Boom 60mm X 170mmNo Seals
Extrusions
B-30-180-0 - Boom 30mm X 180mm, No Seals
Extrusions
B-60-145-0 - Boom 60mm X 145mm, No Seals
Extrusions
B-60-160-0 - Boom 60mm X 160mm, No Seals
Extrusions
B-60-175-0 - Boom 60mm X 175mmNo Seals
Extrusions
B-60-280-0 - Boom 60mm X 280mmNo Seal
Extrusions
B-60-400-0 - OCTAGONAL Boom 60mm L400mm
Extrusions
B-60-270-0 - Boom 60mm X 270mmNo Seals
Extrusions
B-60-200-0 - OCTAGANAL Boom 60mm L 200mm
Extrusions
B-60-165-0 - Boom 60mm X 165mm Long