
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)75.98
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-1930-0 - Boom 45mm x 1930mm Long
Extrusions
B-60-1910-0 - Boom, 60mm X 1910mm
Extrusions
B-60-1950-0 - Boom 60mm X 1950mm Long
Extrusions
B-60-1900-0 - Boom 60mm X 1900mm