
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)8.46
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-195-0 - Boom 60mm X 195mm
Extrusions
B-60-275-0 - 60mm EXTRUSION x 275mm Long
Extrusions
B-60-210-0 - Boom 60mm X 210mm, No Seals
Extrusions
B-60-285-0 - Boom 60mm X 285mm
Extrusions
B-60-245-0 - Boom 60mm X 245mm
Extrusions
B-30-215-0 - Boom 30mm x 215mm No Seals
Extrusions
B-60-165-0 - Boom 60mm X 165mm Long
Extrusions
B-60-1095-0 - 60mm X 1095mm
Extrusions
B-60-345-0 - Boom 60mm X 345mm, No Seals
Extrusions
B-60-2750-0 - Boom 60mm X 2750mm Long
Extrusions
B-60-195-0 - Boom 60mm X 195mm
Extrusions
B-60-275-0 - 60mm EXTRUSION x 275mm Long