
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)111.22
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-2775-0 - Boom 60mm X 2775mm
Extrusions
B-60-1135-0 - Boom, 60mm x 1140mm Long
Extrusions
B-60-1035-0 - Boom 60mm X 1035mm
Extrusions
B-60-1165-0 - Boom60mm x 1165mm Long