
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)114.17
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-290-0 - Boom 60mm X 290mm
Extrusions
B-60-2800-0 - Boom 60mm x 2800mm Long
Extrusions
B-60-2900 - Boom 60mm x 2900mm
Extrusions
B-60-1030-0 - Boom 60mm X 1030mm
Extrusions
B-60-830-0 - Boom 60mm X 830mm
Extrusions
B-60-790-0 - Boom 60mm X 790mm
Extrusions
B-60-810-0 - Boom 60mm X 810mm
Extrusions
B-60-890-0 - Boom 60mm X 890mm, No Seals
Extrusions
B-60-2190-0 - Boom 60mm X 2190mm Long
Extrusions
B-60-940-0 - Boom 60mm X 940mm
Extrusions
B-60-290-0 - Boom 60mm X 290mm
Extrusions
B-60-2800-0 - Boom 60mm x 2800mm Long