
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)141.73
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-360-0 - Boom 60mm X 360mmNo Seal
Extrusions
B-60-1085-0 - Boom 60mm X 1085mm
Extrusions
B-60-1050-0 - Boom 60mm X 1050mm
Extrusions
B-60-990-0 - Boom 60mm X 990mm