
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)22.44
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-430-0 - Boom 60mm X 430mm
Extrusions
B-30-570-0 - Boom 30mm x 570mm Long
Extrusions
B-60-440-0 - Boom 60mm X 440mmNo Seal
Extrusions
B-60-1085-0 - Boom 60mm X 1085mm
Extrusions
B-60-950-0 - body builder extrusion
Extrusions
B-60-530-0 - Boom 60mm X 530mm, No Seals
Extrusions
B-60-985-0 - Boom 60mm X 985mm, No Seals
Extrusions
B-60-975-0 - Boom 60mm x 975mm No Seals
Extrusions
B-45-570-0 - Boom 45mm x 570mm Long
Extrusions
B-60-1055-0 - Boom 60mm X 1055mm
Extrusions
B-60-430-0 - Boom 60mm X 430mm
Extrusions
B-30-570-0 - Boom 30mm x 570mm Long