
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)30.31
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-670-0 - Boom 60mm X 670mm
Extrusions
B-60-750-0 - Boom 60mm X 750mmNo Seals
Extrusions
B-30-770-0 - Boom 30mm X 770mm, No Seals
Extrusions
B-60-810-0 - Boom 60mm X 810mm