
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)33.58
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-855-0 - Boom 60mm X 855mm Long
Extrusions
B-60-825-0 - Boom 60mm X 825mm
Extrusions
B-60-895-0 - Boom 60mm X 895mm
Extrusions
B-60-845-0 - Boom 60mm x 845mm Long